??
CAD model selection
Weidmueller 1530040000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1530040000
MANUTYPEDESC
Manufacturer Type Description
ZEI 6 BL
DESCSHORT
Short Description
Supply terminal, Tension-clamp connection, 6 mm², 500 V, 41 A, TS 35, blue
DESCLONG
Long Description
Power-feed terminal for potential distribution with uniform cross-connection channels.
GTIN
4050118334982
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
41 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
41 A
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
blue
BAC034
Connection type
spring-cage connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.020 kg
BAB577
depth
44.7 mm
BAA020
height
65.001 mm
BAF016
width
10.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation