??
CAD model selection
Weidmueller 1528370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1528370000
MANUTYPEDESC
Manufacturer Type Description
HDC HEEE 40 MC
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Pin, Male, 500 V, 16 A, Number of poles: 40, Crimp connection, Size: 6
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4050118374292
MANUNAME
Manufacturer Name
Weidmueller Group
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Pin
AAB755
Contact insert without contact
Yes
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC049
PE connection present
Yes
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
16 A
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
40
BAA020
height
34.400 mm
BAA295
Degree of soiling
3
BAB392
certificate/approval
CE; CURUS; EAC
BAB577
depth
84 mm
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAF016
width
34 mm
BAH005
rated voltage
500 V
AAF040
Mass
0.055 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation