??
CAD model selection
Weidmueller 1528240000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1528240000
MANUTYPEDESC
Manufacturer Type Description
ZQV 4N/50 BL
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 50, Pitch in mm: 6.10, Insulated: Yes, 32 A, blue
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118333121
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
6.100 mm
AAF726
rated current
32 A
AAP367
Number of bridged terminals
50
BAA351
color
blue
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.031 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation