??
CAD model selection
Weidmueller 1519270000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1519270000
MANUTYPEDESC
Manufacturer Type Description
CH20M12 SET 2/3 BK/OR
DESCSHORT
Short Description
Housing, IP20 in installed state, Plastic, black, Width: 12.5 mm
DESCLONG
Long Description
Housing for electronic components as a set.
GTIN
4050118326888
MANUNAME
Manufacturer Name
Weidmueller Group
AAB708
Housing for side-by-side mounting
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
120 °C
AAT099
Color number according to RAL
9011
BAA020
height
117.200 mm
BAA351
color
black
BAB664
material
Plastic
BAD308
Wall assembly possible
No
BAF016
width
12.500 mm
BAF785
Surface
untreated
BAG975
degree of protection
IP20
AAF040
Mass
0.092 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation