??
CAD model selection
Weidmueller 1513990000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1513990000
MANUTYPEDESC
Manufacturer Type Description
APGTB 2.5 FT 2C/1 BL
DESCSHORT
Short Description
Feed-through terminal block, PUSH IN, 2.5 mm², 800 V, 24 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118321500
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
24 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
24 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
blue
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Plug-in connection
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
800 V
AAF040
Mass
0.006 kg
BAB577
depth
36.15 mm
BAA020
height
54.235 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation