??
CAD model selection
Weidmueller 1513850000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1513850000
MANUTYPEDESC
Manufacturer Type Description
APG 2.5 L GN
DESCSHORT
Short Description
Plug (terminal) PUSH IN, 2.5 mm², 800, 24 A, Number of poles: 1, green
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118321616
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation