??
CAD model selection
Weidmueller 1513390000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1513390000
MANUTYPEDESC
Manufacturer Type Description
HDC IP68 04A TOS 1M25G
DESCSHORT
Short Description
Housing (industry plug-in connectors) Plug housing, Clamping yoke connection, Size: 1, IP66 (in plugged condition) IP69K, IP68 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4050118322705
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Plug-in housing
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP66
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 125 °C °C
AAC821
Max. operating temperature
-50 °C ... 125 °C °C
AAM489
shackle position
without
AAS460
Size of connection thread
M25
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
black
BAA351
color
black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminum
AAF040
Mass
0.080 kg
BAB577
depth
64.85 mm
BAA020
height
50.075 mm
BAF016
width
36 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation