??
CAD model selection
Weidmueller 1510440000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1510440000
MANUTYPEDESC
Manufacturer Type Description
ACT20P-CMT-60-AO-RC-S
DESCSHORT
Short Description
Current-measuring transducer, Analogue output, Relay output, Input: 0…40/50/60 A, Output: 0(4)-20 mA, Relay
DESCLONG
Long Description
Current transformer for converting currents into standard analogue measured values
GTIN
4050118319620
MANUNAME
Manufacturer Name
Weidmueller Group
AAB603
Frequency of the rated current
0 Hz
AAC050
switching output present
Yes
BAA303
Power loss, static, current-independent [Pls]
3 W
BAA733
Lowest value of measurement range for current
60 A
BAC229
Greatest value of measuring range for current
60 A
BAD549
Configuration function integrated
Yes
BAD715
suitable for series installation
Yes
BAD792
analog output
0 V ... 10 V
AAF040
Mass
0.158 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation