??
CAD model selection
Weidmueller 1510370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1510370000
MANUTYPEDESC
Manufacturer Type Description
ACT20C-GTW-100-MTCP-S
DESCSHORT
Short Description
Current-measuring transducer, Configurable, Modbus TCP/IP, Distributes supply voltage to rail bus
DESCLONG
Long Description
Current transformer for converting currents into standard analogue measured values
GTIN
4050118319606
MANUNAME
Manufacturer Name
Weidmueller Group
AAB603
Frequency of the rated current
0 Hz
AAC050
switching output present
Yes
BAA303
Power loss, static, current-independent [Pls]
3 W
BAA733
Lowest value of measurement range for current
60 A
BAC229
Greatest value of measuring range for current
60 A
BAD549
Configuration function integrated
Yes
BAD715
suitable for series installation
Yes
BAD792
analog output
0 V ... 10 V
AAF040
Mass
0.150 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation