??
Selezione modello CAD
Weidmueller 1508090000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1508090000
MANUTYPEDESC
Manufacturer Type Description
UR20-1SSI
DESCSHORT
Description short
Modulo di comunicazione (I/O)
DESCLONG
Description long
Modulo I/O per il collegamento e l'utilizzo di tecnologie di comunicazione consolidate.
GTIN
GTIN-Code
4050118317046
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAM271
wall mounting/direct mounting possible
No
BAD304
Bearing track assembly possible
Yes
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD669
System components present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.087 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.500 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL
Preview - Generation