??
CAD model selection
Weidmueller 1504360000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1504360000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-BL05-1GS-4GTPOE
DESCSHORT
Short Description
Network switch (unmanaged) unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1* Slot 100/1000BaseSFP, 0 °C...60 °C, IP30
DESCLONG
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118312409
MANUNAME
Manufacturer Name
Weidmueller Group
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.360 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation