??
CAD model selection
Weidmueller 1500200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1500200000
MANUTYPEDESC
Manufacturer Type Description
CC-M 43/70 AL
DESCSHORT
Short Description
Device marking, 70 mm, Chrome coated aluminium (AL) Anodized aluminium, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118308938
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
aluminum
AAF040
Mass
0.004 kg
BAB577
depth
0.5 mm
BAA020
height
43 mm
BAF016
width
70 mm
AAD931
customs tariff number (TARIC)
83100000
URL
URL
Preview - Generation