??
CAD model selection
Weidmueller 1500150000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1500150000
MANUTYPEDESC
Manufacturer Type Description
CC-M 10/30 2X2.5 ST
DESCSHORT
Short Description
Device marking, 30 mm, Stainless steel 1.4301, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118308693
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.001 kg
BAB577
depth
0.5 mm
BAA020
height
10 mm
BAF016
width
30 mm
AAD931
customs tariff number (TARIC)
83100000
URL
URL
Preview - Generation