??
CAD model selection
Weidmueller 1498800000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1498800000
MANUTYPEDESC
Manufacturer Type Description
HDC HSB 6 MS 7 - 12
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Male, 400 V, 35 A, Number of poles: 6, Screw connection, Size: 6
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4008190071875
MANUNAME
Manufacturer Name
Weidmueller Group
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
male
AAB755
Contact insert without contact
No
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
35 A
AAK496
Electro Material
AAS458
Conductor connection method
Screw connection
AAT080
Pole number
6
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; CURUS
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAH005
rated voltage
400 V
AAF040
Mass
0.081 kg
BAB577
depth
34.15 mm
BAA020
height
84.266 mm
BAF016
width
33.95 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation