??
CAD model selection
Weidmueller 1490710000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1490710000
MANUTYPEDESC
Manufacturer Type Description
SFX 30/60 MC NE OR
DESCSHORT
Short Description
Cable coding system, 7 - 40 mm, 30 mm, Polyamide 66, orange
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118300253
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
40 mm
AAG340
label space present
Yes
BAA351
color
orange
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
500 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
7 mm
BAD656
Without halogens
Yes
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.004 kg
BAB577
depth
1.2 mm
BAA020
height
59.929 mm
BAF016
width
29.929 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation