??
Селекция на CAD модел
Weidmueller 1488220000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1488220000
MANUTYPEDESC
Manufacturer Type Description
HDC HP550 KIT 1M 185
DESCSHORT
Short Description
Housing (industry plug-in connectors) Plug housing, Central locking at the top, Screw, IP68 when locked
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4050118298475
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Central strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Plug-in housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP68
AAC820
Min. operating temperature
-40 °C ... 120 °C °C
AAC821
Max. operating temperature
-40 °C ... 120 °C °C
AAM489
shackle position
top section
AAS460
Size of connection thread
M40
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
black
BAA351
color
black
BAC140
Combustibility class
V0
BAC461
material of housing
aluminum
AAF040
Mass
0.680 kg
BAB577
depth
140 mm
BAA020
height
85.003 mm
BAF016
width
57.2 mm
AAD931
customs tariff number (TARIC)
85359000
URL
URL
Preview - Generation