??
CAD model selection
Weidmueller 1477930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1477930000
MANUTYPEDESC
Manufacturer Type Description
KSPMH M50 SSC
DESCSHORT
Short Description
Ex sealing plugs (metal) M 50, 16 mm, Stainless steel 1.4404 (316L)
DESCLONG
Long Description
A metal plug is used to seal surplus threaded holes and to maintain the IP protection rating.
GTIN
4050118285857
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
200 °C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
16 mm
ABC357
impact category
7 Joule
BAB664
material
stainless steel - 1.4404
BAC255
Color
gray
BAD656
Without halogens
Yes
AAF040
Mass
0.489 kg
AAD931
customs tariff number (TARIC)
73072910
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation