??
CAD model selection
Weidmueller 1477780000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1477780000
MANUTYPEDESC
Manufacturer Type Description
KSPMH M32 BSC
DESCSHORT
Short Description
Ex sealing plugs (metal) M 32, 16 mm, Brass
DESCLONG
Long Description
A metal plug is used to seal surplus threaded holes and to maintain the IP protection rating.
GTIN
4050118285765
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAH500
glass-fiber reinforced
No
AAQ325
type of protection
Ex d
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
200 °C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
16 mm
ABC357
impact category
7 Joule
BAB664
material
Brass
BAB707
overall height
21.500 mm
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
AAF040
Mass
0.151 kg
AAD931
customs tariff number (TARIC)
74198090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation