??
CAD model selection
Weidmueller 1477420000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1477420000
MANUTYPEDESC
Manufacturer Type Description
ACT20P-AI-AO-DC-S
DESCSHORT
Short Description
Signal converter/insulator, Signal converter/isolator, 24 V DC power supply, Input: I/U universal, Output: I/U universal
DESCLONG
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4050118284959
MANUNAME
Manufacturer Name
Weidmueller Group
AAB532
intrinsically safe according to EN 60947-5-6 NAMUR
No
AAB620
galvanic separation between the inputs present
Yes
AAB814
max. rated operating frequency
0 Hz
AAB831
max. rated supply voltage with AC
0 V
AAB834
max. rated supply voltage with DC
24 V
AAB951
min. rated operating frequency
0 Hz
AAC132
fault signal output present
No
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
60 °C
AAC969
power consumption
3 W
AAO518
Number of input ranges +10 V ... -10 V
0
AAO519
Number of input ranges +5 V ... 5 V
0
AAO521
Number of input ranges 0 mA ... 20 mA
1
AAO529
Number of input ranges 0 V ... 10 V
0
AAP492
Number of input ranges 2 V ... 10 V
0
AAP561
Number of output circuits transistor antivalent
0
AAP564
Number of output circuits transistor potential-free
0
AAP567
Number of output ranges 0 mA ... 20 mA
1
AAP599
Number of output ranges 4 mA ... 20 mA
1
BAA303
Power loss, static, current-independent [Pls]
3 W
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.210 kg
BAB577
depth
114.109 mm
BAA020
height
117.262 mm
BAF016
width
12.5 mm
AAD931
customs tariff number (TARIC)
85043129
URL
URL
Preview - Generation