??
CAD model selection
Weidmueller 1475840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1475840000
MANUTYPEDESC
Manufacturer Type Description
HDC HP550 CP
DESCSHORT
Short Description
Housing (industry plug-in connectors)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4050118282511
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
Not applicable
AAB737
screwed cable gland present
No
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 120 °C °C
AAC821
Max. operating temperature
-40 °C ... 120 °C °C
BAA351
color
Silver
BAB392
certificate/approval
EAC
BAC140
Combustibility class
V0
AAF040
Mass
0.001 kg
BAB577
depth
16 mm
BAA020
height
5 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
73181900
URL
URL
Preview - Generation