??
CAD模型選擇
Weidmueller 1475700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1475700000
MANUTYPEDESC
Manufacturer Type Description
HDC HP550 ABGH BG
DESCSHORT
Description short
外壳(工业插拔式连接器), 穿体式插座外壳, 顶部中心锁定, 螺钉, 锁定时为 IP68
DESCLONG
Description long
特制压铸合金和多层表面密封件为接线盒提供全面的保护。
GTIN
GTIN-Code
4050118282313
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Central strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP68
AAC820
Min. operating temperature
-40 °C ... 120 °C °C
AAC821
Max. operating temperature
-40 °C ... 120 °C °C
AAM489
shackle position
top section
BAA097
color of housing
black
BAA351
color
black
BAC140
Combustibility class
V0
BAC461
material of housing
aluminum
AAF040
Mass
0.725 kg
BAB577
depth
152.08 mm
BAA020
height
80 mm
BAF016
width
59.8 mm
AAD931
customs tariff number (TARIC)
85359000
URL
URL
Preview - Generation