??
CAD model selection
Weidmueller 1474440000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1474440000
MANUTYPEDESC
Manufacturer Type Description
SFX-M 11/60-5 AL SDR
DESCSHORT
Short Description
Cable coding system, 7 - 40 mm, 11 mm, Printed characters: Based on customer requirements (Please send M-Print PRO file) Anodized aluminium
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118281606
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
40 mm
AAG340
label space present
No
BAA020
height
60 mm
BAB577
depth
0.800 mm
BAC624
Max. diameter of conductors
500 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
7 mm
BAF016
width
11 mm
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
83100000
URL
URL
Preview - Generation