??
CAD model selection
Weidmueller 1474400000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1474400000
MANUTYPEDESC
Manufacturer Type Description
CC-M 70/48 2X3 ST SDR
DESCSHORT
Short Description
Device marking, 48 mm, Printed characters: Based on customer requirements (Please send M-Print PRO file) Micro-etched stainless steel 1.4301 (ST) Stainless steel 1.4301, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118290790
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
70 mm
BAB577
depth
0.500 mm
BAB664
material
stainless steel - 1.4301
BAF016
width
48 mm
AAF040
Mass
0.017 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation