??
CAD model selection
Weidmueller 1474390000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1474390000
MANUTYPEDESC
Manufacturer Type Description
CC-M 70/48 2X3 AL SDR
DESCSHORT
Short Description
Device marking, 48 mm, Printed characters: Based on customer requirements (Please send M-Print PRO file) Chrome coated aluminium (AL) Anodized aluminium, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118290783
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
70 mm
BAB577
depth
0.500 mm
BAB664
material
aluminum
BAF016
width
48 mm
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
83100000
URL
URL
Preview - Generation