??
CAD model selection
Weidmueller 1474270000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1474270000
MANUTYPEDESC
Manufacturer Type Description
CC-M 15/60 2X3 ST SDR
DESCSHORT
Short Description
Device marking, 60 mm, Printed characters: Based on customer requirements (Please send M-Print PRO file) Stainless steel 1.4301, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118290738
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
15 mm
BAB577
depth
0.500 mm
BAF016
width
60 mm
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
83100000
URL
URL
Preview - Generation