??
CAD model selection
Weidmueller 1474120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1474120000
MANUTYPEDESC
Manufacturer Type Description
CC-M 27/18 ST SDR
DESCSHORT
Short Description
Device marking, 18 mm, Printed characters: Based on customer requirements (Please send M-Print PRO file) Stainless steel 1.4301, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118290356
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
26.800 mm
BAB577
depth
0.500 mm
BAF016
width
18 mm
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
83100000
URL
URL
Preview - Generation