??
CAD model selection
Weidmueller 1469560000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1469560000
MANUTYPEDESC
Manufacturer Type Description
PRO ECO3 960W 24V 40A
DESCSHORT
Short Description
Power supply, 960 W, 40 A @ 50 °C
DESCLONG
Long Description
Power supply unit for providing DC voltage.
GTIN
4050118275728
MANUNAME
Manufacturer Name
Weidmueller Group
AAB429
Output voltage adjustable
Yes
AAB773
max. 1. output voltage
28 V
AAB832
max. rated supply voltage with AC 50 Hz
575 V
AAB833
max. rated supply voltage with AC 60 Hz
575 V
AAB834
max. rated supply voltage with DC
800 V
AAB925
min. 1. output voltage
22 V
AAB966
min. rated supply voltage with AC 50 Hz
320 V
AAB967
min. rated supply voltage with AC 60 Hz
320 V
AAB968
min. rated supply voltage with DC
450 V
AAC127
stabilized
Yes
AAJ701
power consumption
1067 V·A
AAS340
nominal value 1. output voltage
24 V
AAS343
nominal value output current 1
40 A
BAC078
Supply voltage type
AC/DC
BAC178
Installation width
220 mm
BAC180
Installation height
225 mm
BAC545
Power output
960 W
BAD291
Direct assembly/mounting possible
No
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD485
Output voltage for SPC is regulated
Yes
BAD715
suitable for series installation
No
BAD722
suitable for safety functions
No
BAD831
Design of electrical connection
Screw connection
BAE190
designed as short-circuit-proof
Yes
BAG975
degree of protection
IP20
AAF040
Mass
2.899 kg
BAB577
depth
129 mm
BAA020
height
125 mm
BAF016
width
160 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Preview - Generation