??
CAD model selection
Weidmueller 1469110000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1469110000
MANUTYPEDESC
Manufacturer Type Description
WSI 25/2 10X38 1KV
DESCSHORT
Short Description
Fuse terminal, Screw connection, 25 mm², 1000 V, 32 A, dark beige
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4050118277685
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
32 A
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
3.230 W
BAA351
color
beige
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.058 kg
BAB577
depth
62.83 mm
BAA020
height
86 mm
BAF016
width
35.6 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation