??
CAD model selection
Weidmueller 1467760000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1467760000
MANUTYPEDESC
Manufacturer Type Description
SAIEW-M12S-5S-TL-HW-PG9
DESCSHORT
Short Description
Circular plug connector, installation (PCB connection system) M12, Number of poles: 5
DESCLONG
Long Description
Circular connector for current transmission. The plug-in connector is soldered directly onto the PCB. Space-saving design with high current density.
GTIN
4050118273458
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAW083
Construction form of the plug connector
M12
BAC461
material of housing
Zink print cast
AAF040
Mass
0.019 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation