??
CAD model selection
Weidmueller 1466270000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1466270000
MANUTYPEDESC
Manufacturer Type Description
THM MT30X 101/74 RT
DESCSHORT
Short Description
Device marking, Self-adhesive, halogen-free, 101 mm, Polyester, red
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118272567
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.614 kg
BAB577
depth
0.05 mm
BAA020
height
74 mm
BAF016
width
101.6 mm
AAD931
customs tariff number (TARIC)
39191080
URL
URL
Preview - Generation