??
CAD model selection
Weidmueller 1463720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1463720000
MANUTYPEDESC
Manufacturer Type Description
VGM25-MS68 EMC 11-20SET
DESCSHORT
Short Description
Cable gland (metal) Accessories, M 25, 34 mm, Brass, nickel-plated
DESCLONG
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4050118269871
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP68
AAH500
glass-fiber reinforced
No
ABC354
thread length connection thread
34 mm
ABC358
separable screw connection
No
BAB664
material
brass nickel-plated
BAC255
Color
gray
AAF040
Mass
0.094 kg
AAD931
customs tariff number (TARIC)
73269098
URL
URL
Preview - Generation