??
CAD model selection
Weidmueller 1463540000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1463540000
MANUTYPEDESC
Manufacturer Type Description
TIAL F10
DESCSHORT
Short Description
Interface adapter (relay) 10-pole plug according to DIN EN 60603-13, long locking lever, 24 V DC, 125 mA
DESCLONG
Long Description
Plug-in adapters are an accessory for enabling pre-assembled standard cables to be used with the connections of the relay modules. This significantly reduces throughput times in panel building.
GTIN
4050118323559
MANUNAME
Manufacturer Name
Weidmueller Group
BAA295
Degree of soiling
2
AAF040
Mass
0.074 kg
BAB577
depth
42.8 mm
BAA020
height
61.85 mm
BAF016
width
102.4 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation