??
CAD model selection
Weidmueller 1461850000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1461850000
MANUTYPEDESC
Manufacturer Type Description
CP A WALLADAPTER 45MM
DESCSHORT
Short Description
Fixation (power supply)
DESCLONG
Long Description
Simple and fast installation of switched-mode power supplies with associated fastening systems.
GTIN
4050118268010
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
180 mm
BAB577
depth
3 mm
BAF016
width
45 mm
AAF040
Mass
0.168 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation