??
CAD model selection
Weidmueller 1461110000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1461110000
MANUTYPEDESC
Manufacturer Type Description
VG M63 EXI BL
DESCSHORT
Short Description
Ex cable gland (plastic) VG Exi 4J (Ex plastic cable gland 4J Exi) straight, M 63, 18 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) Polyamide 6
DESCLONG
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief. Suitable for use in explosion risk zones.
GTIN
4050118267242
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
65 mm
AAG624
wrench width 2
65 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
44 mm
AAH509
min. sealing range
34 mm
AAK241
fire resistance (according to UL94)
HB
AAQ325
type of protection
Ex e
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
80 °C
ABC354
thread length connection thread
18 mm
ABC356
material of the sealing insert
Chloroprene
ABC357
impact category
4 Joule
ABC359
for armored cables
No
ABC364
type of seal Ex
Other
BAA351
color
light-blue
BAB664
material
Polyamide (PA)
BAC255
Color
blue
BAD656
Without halogens
No
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
AAF040
Mass
0.079 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation