??
CAD model selection
Weidmueller 1460300000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1460300000
MANUTYPEDESC
Manufacturer Type Description
SAIB-WDF-3+PE-M20-S-COD
DESCSHORT
Short Description
Sensor-actuator adaptor, Number of poles: 4, Coding: S, M12, 630 V
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4050118266191
MANUNAME
Manufacturer Name
Weidmueller Group
AAC076
Coding (head 1)
S-Coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
12 A
AAS493
Material used for the thread ring
Zink print cast
BAA295
Degree of soiling
3
BAB392
certificate/approval
CURUS
BAC461
material of housing
Plastic
BAD993
shielded
No
AAF040
Mass
0.023 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation