??
CAD model selection
Weidmueller 1460040000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1460040000
MANUTYPEDESC
Manufacturer Type Description
VG M16 EXE MS
DESCSHORT
Short Description
Ex cable gland (metal) straight, M 16, 16 mm, OD min. 3 - OD max. 12 mm, IP66, IP68, Brass, nickel-plated
DESCLONG
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118265989
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAG624
wrench width 2
22 mm
AAH508
max. sealing range
12 mm
AAH509
min. sealing range
3 mm
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
16 mm
ABC356
material of the sealing insert
Chloroprene
ABC359
for armored cables
No
ABC364
type of seal Ex
Other
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
No
BAD833
Explosion protection categories for gases
AAF040
Mass
0.051 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation