??
CAD model selection
Weidmueller 1457581000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1457581000
MANUTYPEDESC
Manufacturer Type Description
IE-C6EL8UG1000U40XCS-E
DESCSHORT
Short Description
Copper data cable (Assembled) Number of poles: 8, Length: 100 m
DESCLONG
Long Description
Ready-for-connection data lines with copper wires.
GTIN
4050118655148
MANUNAME
Manufacturer Name
Weidmueller Group
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
4x2
AAK322
cable type
S/FTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
100 m
AAF040
Mass
2 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation