??
Wybór modelu CAD
Weidmueller 1457580020
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1457580020
MANUTYPEDESC
Manufacturer Type Description
IE-C6EL8UG0020U40XCS-E
DESCSHORT
Description short
Miedziany przewód przesyłu danych (zmontowany) Liczba biegunów: 8
DESCLONG
Description long
Gotowe do podłączenia linii danych z przewodami miedzianymi.
GTIN
GTIN-Code
4050118264074
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
6A (IEC)
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
4x2
AAK322
cable type
S/FTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
2 m
AAF040
Mass
0.120 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation