??
CAD model selection
Weidmueller 1445070000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1445070000
MANUTYPEDESC
Manufacturer Type Description
PZ 10 HEX
DESCSHORT
Short Description
Crimping tool, Wire-end ferrules with/without plastic collars, 0.25 mm², 10 mm², Hexagonal crimp
DESCLONG
Long Description
Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.
GTIN
4050118250312
MANUNAME
Manufacturer Name
Weidmueller Group
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
0
BAC673
Max. cross section of line
10 mm²
BAC736
Min. cross section of line
0.250 mm²
AAY811
URI of the product
4050118250312
AAF040
Mass
0.600 kg
AAD931
customs tariff number (TARIC)
82032000
URL
URL
Preview - Generation