??
CAD model selection
Weidmueller 1435760000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1435760000
MANUTYPEDESC
Manufacturer Type Description
HDC MHP100 M 16
DESCSHORT
Short Description
Contact (industry plug-in connectors) Pin, 16 mm², turned
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4050118240689
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
16 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
100 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
BAH005
rated voltage
1000 V
AAB202
Insulation stripped length
19 mm
AAF040
Mass
0.014 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation