您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/11/92/1430760000.prj},{NB=1430760000},{MANUID=1430760000},{AAF040=0.009},{AAD931=39169010},{AAO676=1430760000},{AAO663=4008190132897},{PREVIEW=../../../../_pool_/bd/73/14307600009999.png},{MANUTYPEDESC=ADP 4/1000},{DESCSHORT=Terminal cover, PA 66, Transparent, Height: 7.4 mm, Width: 1000 mm, Depth: 2.85 mm},{DESCLONG=Cover for terminals to protect against touch, dust and moisture.},{GTIN=4008190132897},{MANUNAME=Weidmueller Group},{AAB382=Cover},{BAB888=Cover},{URL=URL},{KEYWORD=Cover},{AAO677=Weidmueller Group},{AAO742=Klippon® Connect},{AAO057=ADP 4/1000},{AAW338=Terminal cover},{AAU734=Terminal cover, PA 66, Transparent, Height: 7.4 mm, Width: 1000 mm, Depth: 2.85 mm}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1430760000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1430760000
MANUTYPEDESC
Manufacturer Type Description
ADP 4/1000
DESCSHORT
Description short
端子盖, PA 66, 透明, 高度: 7.4 mm, 宽度: 1000 mm, 深: 2.85 mm
DESCLONG
Description long
用于防止接触、灰尘和潮湿的端子盖板。
GTIN
GTIN-Code
4008190132897
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB382
Type of accessory
端子盖
BAB888
Design
端子盖
AAF040
Mass
0.009
kg
AAD931
customs tariff number (TARIC)
39169010
URL
URL
Preview - Generation
CAD
PDF