??
CAD模型选择
Weidmueller 1429430000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1429430000
MANUTYPEDESC
Manufacturer Type Description
ESO UR20 DIN A4 WS
DESCSHORT
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118233865
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
8 mm
BAA351
color
white
BAB664
material
Paper
AAF040
Mass
0.000 kg
BAB577
depth
0.300 mm
BAA020
height
89.5 mm
BAF016
width
8.600 mm
AAD931
customs tariff number (TARIC)
48219090
URL
URL
Preview - Generation