??
CAD model selection
Weidmueller 1429420000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1429420000
MANUTYPEDESC
Manufacturer Type Description
THM UR20 WS
DESCSHORT
Short Description
Device marking, 8 mm, Vinyl film, white
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118233858
MANUNAME
Manufacturer Name
Weidmueller Group
BAC140
Combustibility class
HB
BAD656
Without halogens
No
AAF040
Mass
0.329 kg
BAB577
depth
0.25 mm
BAA020
height
90 mm
BAF016
width
8.5 mm
AAD931
customs tariff number (TARIC)
39202021
URL
URL
Preview - Generation