??
CAD model selection
Weidmueller 1427870000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1427870000
MANUTYPEDESC
Manufacturer Type Description
TM-I 15 MC NE VI
DESCSHORT
Short Description
Cable coding system, 4 mm, Printed characters: without, Polyamide 66, violet
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118231847
MANUNAME
Manufacturer Name
Weidmueller Group
AAG340
label space present
Yes
BAA351
color
Lilac/violet
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
2 mm
BAA020
height
14.7 mm
BAF016
width
4 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation