??
CAD model selection
Weidmueller 1423040000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1423040000
MANUTYPEDESC
Manufacturer Type Description
SAISW-M-8/9 M12
DESCSHORT
Short Description
Round plug (field customisable) pin, 90°, Screw connection, M12, 0.14 mm², 0.5 mm², 6 - 8 mm, Number of poles: 8, Shield connection: Yes
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4050118227321
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
angled
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
2 A
AAS458
Conductor connection method
Screw connection
AAS467
Number of control contacts
8
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
AAT080
Pole number
8
BAA295
Degree of soiling
3
BAC461
material of housing
Metal film
BAD993
shielded
Yes
BAH005
rated voltage
60 V
AAF040
Mass
0.040 kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation