??
CAD model selection
Weidmueller 1422560000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1422560000
MANUTYPEDESC
Manufacturer Type Description
SFX-M 11/60-5 AL
DESCSHORT
Short Description
Cable coding system, 7 - 40 mm, 11 mm, Anodized aluminium, silver
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118226140
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
40 mm
BAA351
color
Silver
BAC624
Max. diameter of conductors
500 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
7 mm
AAF040
Mass
0.001 kg
BAB577
depth
0.5 mm
BAA020
height
60 mm
BAF016
width
11 mm
AAD931
customs tariff number (TARIC)
76169990
URL
URL
Preview - Generation