??
CADモデル選択
Weidmueller 1421710100
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1421710100
MANUTYPEDESC
Manufacturer Type Description
IE-C5DB4WE0100A20A20-E
DESCSHORT
Short Description
Ethernet Railway Cable (assembled) RJ45 IP 20, RJ45 IP 20, Number of poles: 4
DESCLONG
Long Description
Ready-for-connection Railway approved data lines with copper wires.
GTIN
4050118226256
MANUNAME
Manufacturer Name
Weidmueller Group
AAD244
Category
5
AAK270
color anti-kink sleeve
black
AAK321
cable construction
2x2
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
black
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAG975
degree of protection
IP20
BAI969
Length
10 m
AAF040
Mass
0.810 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation