??
CAD model selection
Weidmueller 1421220000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1421220000
MANUTYPEDESC
Manufacturer Type Description
SAKDU 4/ZZ/ZA
DESCSHORT
Short Description
Feed-through terminal block, 4 mm², 690 V, 32 A, Number of connections: 4
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118225105
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
32 A
AAP403
Number of contact points per level
4
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
32 A
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
gray
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
690 V
AAF040
Mass
0.013 kg
BAB577
depth
47.35 mm
BAA020
height
64.6 mm
BAF016
width
7.7 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation