??
Селекция на CAD модел
Weidmueller 1415720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1415720000
MANUTYPEDESC
Manufacturer Type Description
CC-M 70/48 2X3 AL
DESCSHORT
Short Description
Device marking, 48 mm, Chrome coated aluminium (AL) Anodized aluminium, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118217094
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
aluminum
AAF040
Mass
0.005 kg
BAB577
depth
0.5 mm
BAA020
height
48 mm
BAF016
width
70 mm
AAD931
customs tariff number (TARIC)
76169990
URL
URL
Preview - Generation