??
CAD Model seçimi
Weidmueller 1415650000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1415650000
MANUTYPEDESC
Manufacturer Type Description
THM FS 76.2/50.8 SI
DESCSHORT
Short Description
Device marking, Self-adhesive, 76.2 mm, Polyester, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118219548
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
50.800 mm
BAB577
depth
0.080 mm
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
No
BAF016
width
76.200 mm
AAF040
Mass
0.445 kg
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation